JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures BCLK2_GPIO5 pin.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | GP5_VAL | Reserved | GP5_OUT[4:0] | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | GP5_VAL | RW | 0h | When value GP5_OUT=3, configure pin output to
0 = Low 1 = High |
5 | Reserved | RW | 0h | Reserved |
4-0 | GP5_OUT[4:0] | RW | 0h | Pin is configured to
0 = disabled, buffers powered down 1 = input, use input MUX for relevant function 2 = Reserved 3 = output, use GP5_VAL to set value 4 = output, use GPBB_VAL to set value 5 = output, PDM clk output for PDM data input 6 = output, CLKOUT output 7 = output, INT1 interrupt 8 = output, INT2 interrupt 9 = output, INT3 interrupt 10 = output, INT4 interrupt 11 = Reserved 12 = output, ASI1_WCLK_OUT 13 = output, ASI1_BCLK_OUT 14-15 = Reserved 16 = ASI1_DOUT 17 = ASI1_WCLK_OUT 18 = ASI2_BCLK_OUT 19-20 = Reserved 21 = ASI2_DOUT 22-26 = Reserved 27 = ASIM_WCLK_OUT 28 = ASIM_BCLK_OUT 29 = ASIM_DOUT 30-31 = Reserved |