JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures the GPI pins
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | GPI3_MODE[1:0] | GPI2_MODE[1:0] | GPI1_MODE[1:0] | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 0h | Reserved |
5-4 | GPI3_MODE[1:0] | RW | 0h | Pin GPI3 mode is
0 = disabled, powered down 1 = input, use input MUX for relevant function 2 = Reserved 3 = Reserved |
3-2 | GPI2_MODE[1:0] | RW | 0h | Pin GPI2 mode is
0 = disabled, powered down 1 = input, use input MUX for relevant function 2 = Reserved 3 = Reserved |
1-0 | GPI1_MODE[1:0] | RW | 0h | Pin GPI1 mode is
0 = disabled, powered down 1 = input, use input MUX for relevant function 2 = Reserved 3 = Reserved |