JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures high-Z state of GPIO5 and GPIO6
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | GP6_HIZ[2:0] | Reserved | GP5_HIZ[2:0] | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6-4 | GP6_HIZ[2:0] | RW | 0h | Pin GPIO6 output is
0 = driven both LO/HI 1 = driven both LO/HI with buskeeper for use with outputs needing tri-stated 2 = Reserved 3 = Reserved 4 = Reserved 5 = Reserved 6 = Reserved 7 = Reserved |
3 | Reserved | RW | 0h | Reserved |
2-0 | GP5_HIZ[2:0] | RW | 0h | Pin GPIO5 output is
0 = driven both LO/HI 1 = driven both LO/HI with buskeeper for use with outputs needing tri-stated 2 = Reserved 3 = Reserved 4 = Reserved 5 = Reserved 6 = Reserved 7 = Reserved |