JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | STANDARD-MODE | FAST-MODE | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fSCL | SCL Clock Frequency | 0 | 100 | 0 | 400 | kHz |
tHD;STA | Hold Time (repeated) START Condition. After this period, the first clock pulse is generated. | 4 | 0.6 | μs | ||
tLOW | LOW Period of the SCL Clock | 4.7 | 1.3 | μs | ||
tHIGH | HIGH Period of the SCL Clock | 4 | 0.6 | μs | ||
tSU;STA | Setup Time for a Repeated START Condition | 4.7 | 0.6 | μs | ||
tHD;DAT | Data Hold Time: For I2C Bus Devices | 0 | 3.45 | 0 | 0.9 | μs |
tSU;DAT | Data Setup Time | 250 | 100 | ns | ||
tr | SDA and SCL Rise Time | 1000 | 20 + 0.1 × Cb | 300 | ns | |
tf | SDA and SCL Fall Time | 300 | 20 + 0.1 × Cb | 300 | ns | |
tSU;STO | Setup Time for STOP Condition | 4 | 0.6 | μs | ||
tBUF | Bus Free Time Between a STOP and START Condition | 4.7 | 1.3 | μs | ||
Cb | Capacitive Load for Each Bus Line | 400 | 400 | pF |