JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
specifies the number of devices on the Interchip Communication (ICC) Interface
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ASIM_TND[2:0] | Reserved | ASIM_DN[2:0] | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6-4 | ASIM_TND[2:0] | RW | 0h | Total number of devices on the ICC interface bus
0 = 8 1 = 1 2 = 2 ... 6 = 6 7 = 7 |
3 | Reserved | RW | 0h | Reserved |
2-0 | ASIM_DN[2:0] | RW | 0h | The device number for this device on the ICC interface bus
0 = 1 1 = 2 ... 6 = 7 7 = 8 |