JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures the ASIM data input pin and clock detection 2 interrupt generation.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ASIM_DIN[3:0] | INT_GEN_CH2[2:0] | |||||
RW-0h | RW-Eh | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6-3 | ASIM_DIN[3:0] | RW | Eh | ASIM BCLK input is from
0 = GPIO1 1 = GPIO2 2 = GPIO3 3 = GPIO4 4 = GPIO5 5 = GPIO6 6 = GPIO7 7 = GPIO8 8 = GPIO9 9 = GPIO10 10-11 = Reserved 12 = GPI1 13 = GPI2 14 = GPI3 (Preferred pin usage) 15-31 = Reserved |
2-0 | INT_GEN_CH2[2:0] | RW | 0h | Clock halt detection 2 is
0 = not used in the generation of interrupt 1 = used in the generation of INT1 2 = used in the generation of INT2 3 = used in the generation of INT3 4 = used in the generation of INT4 5-7 = Reserved |