JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures various I2C options
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | I2C_HD | I2C_GCAE | Reserved | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | I2C_HD | RW | 0h | I2C hang deteciton. Read to clear. Do not write this bit high. I2C hang is
0 = detected 1 = not detected |
5 | I2C_GCAE | RW | 0h | When enabled the part will respond to the configured I2C address as well as the general call I2C address. I2C general call address for multi-part loading is
0 = disabled 1 = enabled |
4-0 | Reserved | RW | 0h | Reserved |