JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IRQZ_POL | RW | 1h | IRQZ pin polarity for interrupt. 0b = Active high 1b = Active low |
6-4 | Reserved | RW | 0h | Reserved |
3-2 | YB_BOP_CTRL | RW | 0h | This register selects on which BOP level,
Y-bridge and BYP_EN pad need to shift to PVDD when PVDD_SELECTION =
0. 0h = Shift to PVDD when BOP LVL0 is detected 1h = Shift to PVDD when BOP LVL1 or LVL0 is detected 2h = Shift to PVDD when BOP LVL2 or LVL1 or LVL0 is detected 3h = Shift to PVDD when BOP LVL3 or LVL2 or LVL1 or LVL0 is detected |
1 | Reserved | RW | 0h | Reserved |
0 | R | 0h | Reserved |