JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | RW | 0h | Reserved |
1 | DIS_DMOD_RST | RW | 1h | Reset of DAC Modulator when
DSP is OFF: 0= Enable reset of DAC Modulator when DSP is OFF 1= Disable reset of DAC Modulator when DSP is OFF |
0 | Reserved | R | 0h | Reserved Reset value can change when read back . |