JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | NG_HSYT[2:0] | RW | 5h | Noise Gate Entry hysteris timer 0h = 260us 1h = 500us 2h = 800us 3h = 2 ms 4h = 10 ms 5h = 50 ms 6h = 100 ms 7h = 1000 ms |
4-3 | NG_LVL[1:0] | RW | 3h | Noise-gate audio threshold level 0h = -90 dBFS 1h= -100 dBFS 2h = -110 dBFS 3h = -120 dBFS |
2 | NG_EN | RW | 1h | Noise gate 0b = Disabled 1b = Enabled |
1-0 | Reserved | RW | 1h | Reserved |