JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Thermal fold-back limiter attenuation slope set to a value TF_SLOPE (V/0C).
Input level is assumed 0dB and gain is 21dB. Extra 3dB (from 24dB) is due to rms to peak conversion.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | TF_LIMS[15:8] | RW | 89h | dec2hex {256*round[TF_SLOPE/10^(24/20)]*2^23} |