JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SBCLK_IO_DS[1:0] | RW | 3h | SBCLK Drive Strength 00b = 2 mA 01b = 4 mA 10b = 6 mA 11b = 8 mA |
5-4 | Reserved | RW | 3h | Reserved |
3-2 | IRQZ_IO_DS[1:0] | RW | 3h | IRQZ Drive Strength 00b = 2 mA 01b = 4 mA 10b = 6 mA 11b = 8 mA |
1-0 | BYP_EN_IO_DS[1:0] | RW | 3h | Bypass Enable Drive Strength 00b = 2 mA 01b = 4 mA 10b = 6 mA 11b = 8 mA |