JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | CDS_DLY[1:0] | RW | 0h | Delay (1/fs) of the Class-D Y-bridge switching with respect to the input signal 00b = 8.1(NG enabled,48ksps), 6.1(NG disabled,48ksps) 00b = 12.6(NG enabled,96ksps), 9.6(NG disabled,96ksps) 01b = 7.1(NG enabled,48ksps), 5.1(NG disabled,48ksps), 01b = 10.6(NG enabled,96ksps), 7.6(NG disabled,96ksps) 10b = 6.1(NG enabled,48ksps), 4.1(NG disabled,48ksps) 10b = 8.5(NG enabled,96ksps), 5.6(NG disabled,96ksps) 11b = 5.6(NG enabled,48ksps), 3.6(NG disabled,48ksps 11b = 7.6(NG enabled,96ksps), 4.6(NG disabled,96ksps) |
5-4 | LVS_DLY[1:0] | RW | 1h | Delay (1/fs) of the BYP_EN signaling with respect to the input signal 00b = 7.8(NG enabled,48ksps), 5.8(NG disabled,48ksps) 00b = 12.1(NG enabled,96ksps), 9.1(NG disabled,96ksps) 01b = 6.8(NG enabled,48ksps), 4.8(NG disabled,48ksps), 01b = 10.1(NG enabled,96ksps), 7.1(NG disabled,96ksps) 10b = 5.8(NG enabled,48ksps), 3.8(NG disabled,48ksps) 10b = 8.1(NG enabled,96ksps), 5.1(NG disabled,96ksps) 11b = 5.1(NG enabled,48ksps), 3.1(NG disabled,48ksps 11b = 6.6(NG enabled,96ksps), 3.6(NG disabled,96ksps) |
3-0 | LVS_RTH[3:0] | RW | 2h | Relative threshold for Low-Voltage Signaling.
Headroom is from current VBAT1S voltage. 00h = 0.5 V 01h = 0.6 V 02h = 0.7 V ... 0Eh = 1.9 V 0Fh = 2 V |