JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | RX_JUSTIFY | RW | 0h | TDM RX sample justification within the time slot. 0b = Left 1b = Right |
5-1 | RX_OFFSET[4:0] | RW | 1h | TDM RX start of frame to time slot 0 offset (SBCLK cycles). |
0 | RX_EDGE | RW | 0h | TDM RX capture clock polarity. 0b = Rising edge of SBCLK 1b = Falling edge of SBCLK |