JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Excessive DC and low frequency content in audio playback signal can damage loudspeakers. The TAS2764 employs a high-pass filter (HPF) to prevent this from occurring for the PCM playback path. The HPF_FREQ_PB[2:0] register bits set the corner frequencies of HPF. The filter can be bypassed by setting the register bits to 3'b000.