JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets limiter release step size, release rate and hold time.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LIM_RLS_ST[1:0] | LIM_RLS_RT[2:0] | LIM_HLD_TM[2:0] | |||||
RW-1h | RW-6h | RW-6h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | LIM_RLS_ST[1:0] | RW | 1h | Limiter/BOP/ICLA release step size. 00b = 0.25 dB 01b = 0.5 dB 10b = 1 dB 11b = 2 dB |
5-3 | LIM_RLS_RT[2:0] | RW | 6h | Limiter/BOP/ICLA release rate. 000b = 10 ms/step 001b = 50 ms/step 010b = 100 ms/step 011b = 250 ms/step 100b = 500 ms/step 101b = 750 ms/step 110b = 1000 ms/step 111b = 1500 ms/step |
2-0 | LIM_HLD_TM[2:0] | RW | 6h | Limiter hold time. 000b = 0 ms 001b = 10 ms 010b = 25 ms 011b = 50 ms 100b = 100 ms 101b = 250 ms 110b = 500 ms 111b = 1000 ms |