JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
The device's memory map is divided into pages and books. This register sets the page.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAGE[7:0] | |||||||
RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PAGE[7:0] | RW | 0h | Sets the device page. 00h = Page 0 01h = Page 1 ... FFh = Page 255 |