JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets TDM TX time slot and transmit enable for decimated PDM.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PDM_TX | PDM_SLOT[5:0] | |||||
RW-0h | RW-0h | RW-4h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | PDM_TX | RW | 0h | TDM TX decimated PDM transmit enable. 0b = Disabled 1b = Enabled |
5-0 | PDM_SLOT[5:0] | RW | 4h | TDM TX decimated PDM time slot. |