JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Figure 9-1 below shows a typical configuration of the TAS2770.
COMPONENT | DESCRIPTION | SPECIFICATION | MIN | TYP | MAX | UNIT |
NOTES |
---|---|---|---|---|---|---|---|
C1 | VBAT Decoupling Capacitor | Capacitance | 10 | 22 | µF | ||
Rated Voltage | 25 | V | |||||
C2 | VBAT Decoupling Capacitor | Capacitance | 0.1 | µF | |||
Rated Voltage | 25 | V | |||||
C3 | AVDD Decoupling Capacitor | Capacitance | 1 | 10 | µF | ||
Rated Voltage | 10 | V | |||||
C4 | AVDD Decoupling Capacitor | Capacitance | 0.1 | µF | |||
Rated Voltage | 10 | V | |||||
C5 | AREG Decoupling Capacitor | Capacitance | 0.68 | 1 | 1.5 | µF | |
Rated Voltage | 10 | V | |||||
C6 | AREG Decoupling Capacitor | Capacitance | 0.1 | µF | C5 + C6 < 1.5µF | ||
Rated Voltage | 10 | V | |||||
C7 | DREG Decoupling Capacitor | Capacitance | 0.68 | 1 | 1.5 | µF | |
Rated Voltage | 10 | V | |||||
C8 | DREG Decoupling Capacitor | Capacitance | 0.1 | µF | C7 + C8 < 1.5µF | ||
Rated Voltage | 10 | V | |||||
C9 | IOVDD Decoupling Capacitor | Capacitance | 1 | µF | |||
Rated Voltage | 10 | V | |||||
C10 | IOVDD Decoupling Capacitor | Capacitance | 0.1 | µF | |||
Rated Voltage | 10 | V | |||||
C11 | Class-D Positive Boostrap Capacitor | Capacitance | 0.1 | 0.12 | µF | ||
Rated Voltage | 25 | V | |||||
C12 | Class-D Negative Boostrap Capacitor | Capacitance | 0.1 | 0.12 | µF | ||
Rated Voltage | 25 | V | |||||
C13, C14 | EMI Filter Capacitors (optional). Optional inductors L1 and L2 must be connected when the EMI Filter capacitors are placed | Capacitance | 1 | nF | |||
Rated Voltage | 25 | V | |||||
L1, L2 | EMI Filter Inductors (optional). SPK_P pin must be directly connected to VSENSE_P when the inductors are used. Optional capacitors C13 and C14 must be connected when the EMI filter inductors are placed | Impedance at 100MHz | 120 | Ω | |||
DC Resistance | 0.095 | Ω | |||||
DC Current | 4 | 6 | A | ||||
Size | 0402 | EIA |