JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Each digital input and IO has an optional weak pull down to prevent the pin from floating. Pull downs are not enabled during HW shutdown.
Register Bit | Description | Bit Value | State |
---|---|---|---|
DIN_PD[0] | Weak pull down for PDMCK. |
| Disabled |
| Enabled (default) | ||
DIN_PD[2] | Weak pull down for PDMD. |
| Disabled |
| Enabled (default) | ||
DIN_PD[5] | Weak pull down for FSYNC. |
| Disabled |
| Enabled (default) | ||
DIN_PD[6] | Weak pull down for SDIN. |
| Disabled |
| Enabled (default) | ||
DIN_PD[7] | Weak pull down for SDOUT. |
| Disabled |
| Enabled (default) |