JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets DVC Ramp Rate, IRQZ pull up, amp spread spectrum and I-Sense current range.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DVC_RAMP_RATE[1:0] | Reserved | IRQZ_PU | AMP_SS | Reserved | |||
RW-0h | RW-0h | RW-0h | RW-1h | RW-2h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | DVC_RAMP_RATE[1:0] | RW | 0h | Digital volume control ramp rate. 00b = 0.5 dB per 1 sample 01b = 0.5 dB per 4 samples 10b = 0.5 dB per 8 samples 11b = Volume ramping disabled |
5-4 | Reserved | RW | 0h | Reserved |
3 | IRQZ_PU | RW | 0h | IRQZ internal pull up enable. 0b = Disabled 1b = Enabled |
2 | AMP_SS | RW | 1h | Low EMI spread spectrum enable. 0b = Disabled 1b = Enabled |
1-0 | Reserved | RW | 2h | Reserved |