JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets limiter VBAT tracking slope and max attenuatio.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LIM_MAX_ATN[4:0] | ||||||
RW-0h | RW-10h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | RW | 0h | Reserved |
4-0 | LIM_MAX_ATN[4:0] | RW | 10h | Limiter max attenuation. 00h = 1 dB 01h = 1.5 dB ... 10h = 9 dB ... 1Eh = 16 dB 1Fh = 16.5 dB |