JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Latched interrupt readback.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LTCH[15] | Reserved | Reserved | Reserved | INT_LTCH[11] | INT_LTCH[10] | INT_LTCH[9] | INT_LTCH[8] |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH[15] | R | 0h | Interrupt due to PDM audio data invalid. (read to clear). 0b = No interrupt 1b = Interrupt |
6 | Reserved | R | 0h | Reserved |
5 | Reserved | R | 0h | Reserved |
4 | Reserved | R | 0h | Reserved |
3 | INT_LTCH[11] | R | 0h | Interrupt due to VBAT OVLO flag (read to clear). 0b = No interrupt 1b = Interrupt |
2 | INT_LTCH[10] | R | 0h | Interrupt due to VBAT UVLO flag (read to clear). 0b = No interrupt 1b = Interrupt |
1 | INT_LTCH[9] | R | 0h | Interrupt due to VBAT brown out flag (read to clear). 0b = No interrupt 1b = Interrupt |
0 | INT_LTCH[8] | R | 0h | Interrupt due to PDM clock error (read to clear). 0b = No interrupt 1b = Interrupt |