JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Table 9-2 shows the design parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Amplifier power supply (VBAT) | 4.5 V to 16 V |
EVM power supply | 4.5 V to 16 V |
IO power supply (IOVDD) | 1.65 V to 1.95 V |
Output Power | 18.3 W |
USB, USB class-audio | Micro-USB B |