JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets whether latched or live interrupts will trigger IRQZ pin.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | IRQZ_PIN_CFG[1:0] | ||||||
RW-0h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | RW | 0h | Reserved |
1-0 | IRQZ_PIN_CFG[1:0] | RW | 1h | IRQZ interrupt configuration. 00b = IRQZ will assert on any unmasked live interrupts 01b = IRQZ will assert on any unmasked latched interrupts 10b = IRQZ will assert for 2ms one time on any unmasked live interrupt event 11b = IRQZ will assert for 2ms every 4ms on any unmasked latched interrupts |