JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Interrupt masks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK[7] | INT_MASK[6] | INT_MASK[5] | INT_MASK[4] | INT_MASK[3] | INT_MASK[2] | INT_MASK[1] | INT_MASK[0] |
RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK[7] | RW | 1h | Limiter mute mask. 0b = Don't Mask 1b = Mask |
6 | INT_MASK[6] | RW | 1h | Limiter infinite hold mask. 0b = Don't Mask 1b = Mask |
5 | INT_MASK[5] | RW | 1h | Limiter max attenuation mask. 0b = Don't Mask 1b = Mask |
4 | INT_MASK[4] | RW | 1h | VBAT <N521 Inflection Point mask. 0b = Don't Mask 1b = Mask |
3 | INT_MASK[3] | RW | 1h | Limiter active mask. 0b = Don't Mask 1b = Mask |
2 | INT_MASK[2] | RW | 1h | TDM clock error mask. 0b = Don't Mask 1b = Mask |
1 | INT_MASK[1] | RW | 0h | Over current error mask. 0b = Don't Mask 1b = Mask |
0 | INT_MASK[0] | RW | 0h | Over temp error mask. 0b = Don't Mask 1b = Mask |