JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Readback of internal auto-rate detection.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | FS_RATIO[3:0] | FS_RATE_V[2:0] | |||||
R-0h | R-Fh | R-7h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6-3 | FS_RATIO[3:0] | R | Fh | Detected SBCLK to FSYNC ratio. 00h = 16 01h = 24 02h = 32 03h = 48 04h = 64 05h = 96 06h = 128 07h = 192 08h = 256 09h = 384 0Ah = 512 0Bh-0Eh = Reserved 0F = Invalid ratio |
2-0 | FS_RATE_V[2:0] | R | 7h | Detected sample rate of TDM bus. 000b = Reserved 001b = Reserved 010b = Reserved 011b = 44.1/48 KHz 100b = 88.2/96 kHz 101b = 176.4/192 kHz 110b = Reserved 111b = Error condition |