JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets PDM capture edge, master/slave, clock source and gating.
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDM_EDGE1 | Reserved | PDM_SLV1 | Reserved | PDM_CLK1 | Reserved | PDM_GATE1 | Reserved |
RW-0h | RW-0h | RW-0h | RW-0h | RW-1h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PDM_EDGE1 | RW | 0h | PDMD1 input capture edge. 0b = Rising 1b = Falling |
6 | Reserved | RW | 0h | Reserved |
5 | PDM_SLV1 | RW | 0h | PDMD1 input master or slave. 0b = Slave 1b = Master |
4 | Reserved | RW | 0h | Reserved |
3 | PDM_CLK1 | RW | 1h | PDMD1 clock select. 0b = GND 1b = PDMCK1 |
2 | Reserved | RW | 0h | Reserved |
1 | PDM_GATE1 | RW | 0h | PDMD1 clock gate. 0b = Gated Off 1b = Active |
0 | Reserved | RW | 0h | Reserved |