JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Sets Class-D sync mode and PDM sample rates.
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CLASSD_SYNC | Reserved | PDM_RATE1[1:0] | Reserved | |||
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | CLASSD_SYNC | RW | 0h | Class-D synchronization mode. 0b = Not synchronized to audio clocks 1b = Synchronized to audio clocks |
5-4 | Reserved | RW | 0h | Reserved |
3-2 | PDM_RATE1[1:0] | RW | 0h | PDMD1 input sample rate. 00b = 2.54 - 3.38 MHz 01b = 5.08 - 6.76 MHz 10b = Reserved 11b = Reserved |
1-0 | Reserved | RW | 0h | Reserved |