JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Live interrupt readback.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LIVE[7] | INT_LIVE[6] | INT_LIVE[5] | INT_LIVE[4] | INT_LIVE[3] | INT_LIVE[2] | INT_LIVE[1] | INT_LIVE[0] |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE[7] | R | 0h | Interrupt due to limiter mute. 0b = No interrupt 1b = Interrupt |
6 | INT_LIVE[6] | R | 0h | Interrupt due to limiter infinite hold. 0b = No interrupt 1b = Interrupt |
5 | INT_LIVE[5] | R | 0h | Interrupt due to limiter max attenuation. 0b = No interrupt 1b = Interrupt |
4 | INT_LIVE[4] | R | 0h | Interrupt due to VBAT below limiter inflection point. 0b = No interrupt 1b = Interrupt |
3 | INT_LIVE[3] | R | 0h | Interrupt due to limiter active. 0b = No interrupt 1b = Interrupt |
2 | INT_LIVE[2] | R | 0h | Interrupt due to TDM clock error. 0b = No interrupt 1b = Interrupt |
1 | INT_LIVE[1] | R | 0h | Interrupt due to over current error. 0b = No interrupt 1b = Interrupt |
0 | INT_LIVE[0] | R | 0h | Interrupt due to over temp error. 0b = No interrupt 1b = Interrupt |