JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the TAS2770 to the master device as shown in Figure 8-5. With the exception of the last data byte, the master device responds with an acknowledge bit after receiving each data byte.