JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Interrupt masks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK[14] | Reserved | Reserved | Reserved | INT_MASK[11] | INT_MASK[10] | INT_MASK[9] | INT_MASK[8] |
RW-1h | RW-0h | RW-1h | RW-1h | RW-0h | RW-0h | RW-0h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK[14] | RW | 1h | PDM audio data invalid mask. 0b = Don't Mask 1b = Mask |
6 | Reserved | RW | 0h | Reserved |
5 | Reserved | RW | 1h | Reserved |
4 | Reserved | RW | 1h | Reserved |
3 | INT_MASK[11] | RW | 0h | VBAT OVLO mask. 0b = Don't Mask 1b = Mask |
2 | INT_MASK[10] | RW | 0h | VBAT UVLO mask. 0b = Don't Mask 1b = Mask |
1 | INT_MASK[9] | RW | 0h | VBAT Brown out mask 0b = Don't Mask 1b = Mask |
0 | INT_MASK[8] | RW | 1h | PDM clock error mask. 0b = Don't Mask 1b = Mask |