JAJSEN9E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Can override audio configure and set the clocking ratio
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | SBCLK_FS_RATIO[3:0] | AUTO_CLK[1:0] | ||||
RW-0h | RW-0h | RW-3h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | Reserved | RW | 0h | Reserved |
5-2 | SBCLK_FS_RATIO[3:0] | RW | 3h | Program manually SBCLK to FS ratio when auto clock detection is disabled 00h = 16 01h = 24 02h = 32 03h = 48 04h = 64 05h = 96 06h = 128 07h = 192 08h = 256 09h = 384 0Ah = 512 |
1-0 | AUTO_CLK[1:0] | RW | 1h | Clocking automatic configuraiton 00b = Auto configure clock dividers based on SBCLK to FSYNC ratio 01b = Manually configure clock dividers by programming SBCLK_FS_RATIO |