JAJSFI3A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
The data processing path is 32 bits with 32-bit coefficients. The coefficients use the two’s complement digital number format.
BITS | TWO'S COMPLEMENT VALUE |
---|---|
0111 1111 | 127 |
0111 1110 | 126 |
0000 0010 | 2 |
0000 0001 | 1 |
0000 0000 | 0 |
1111 1111 | –1 |
1111 1110 | –2 |
1000 0010 | –126 |
1000 0001 | –127 |
1000 0000 | –128 |