JAJSFI3A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AMPLIFIER INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION | ||||||
DVDD | Voltage regulator for internal use | VDD = 12 V | 3 | 3.3 | 3.6 | V |
AVDD | Voltage regulator for internal use | VDD = 12 V | 7.8 | V | ||
IGVDD_A + GVDD_B + VDD | GVDD and VDD supply current | 50% duty cycle | 90 | mA | ||
Reset mode | 19 | mA | ||||
IPVDD_X | PVDD idle current | 50% duty cycle with recommended output filter | 20 | mA | ||
Reset mode, no switching | 0.0048 | mA | ||||
ANALOG INPUTS | ||||||
RIN | Input resistance | 24 | kΩ | |||
VIN | Maximum input voltage swing, SPK_INx pins | 7 | V | |||
IIN | Maximum input current, SPK_INx pins | 1 | mA | |||
G | Inverting voltage gain | Amplifier VOUT/VIN | 20 | dB | ||
AMPLIFIER OSCILLATOR | ||||||
fOSC(IO+) | Nominal, Master Mode | FPWM × 6 | 3.45 | 3.6 | 3.75 | MHz |
AM1, Master Mode | FPWM × 6 | 2.85 | 3 | 3.15 | MHz | |
AM2, Master Mode | FPWM × 6 | 2.58 | 2.7 | 2.82 | MHz | |
VIH | High level input voltage | 1.86 | V | |||
VIL | Low level input voltage | 1.45 | V | |||
OUTPUT-STAGE MOSFETs | ||||||
RDS(on) | Drain-to-source resistance, low-side (LS) | TJ = 25°C, Includes metallization resistance, GVDD = 12 V | 60 | 100 | mΩ | |
Drain-to-source resistance, high-side (HS) | TJ = 25°C, Includes metallization resistance, GVDD = 12 V | 60 | 100 | mΩ | ||
AMPLIFIER I/O PROTECTION | ||||||
Vuvp,VDD,GVDD | Undervoltage protection limit, GVDD_X and VDD | 9.5 | V | |||
Vuvp,VDD, GVDD,hyst | Undervoltage protection hysteresis, GVDD_X and VDD | 0.6 | V | |||
OTW | Over-temperature warning, CLIP_OTW(1) | 115 | 125 | 135 | °C | |
OTWhyst | Temperature drop required to remove OTW event on CLIP_OTW | 25 | °C | |||
OTE | Over-temperature error | 145 | 155 | 165 | °C | |
OTE-OTW(differential) | OTE - OTW differential | 30 | °C | |||
OTEhyst | A reset is required to clear an OTE event | 25 | °C | |||
OLPC | Overload protection counter for CB3C mode | FPWM = 600 kHz (1024 PWM cycles for all FPWM) | 1.7 | ms | ||
IOC | Overcurrent limit for CB3C mode | Resistor – programmable, nominal peak current in 1Ω load, ROCP = 22 kΩ | 14 | A | ||
IOC(LATCHED) | Overcurrent limit for latched mode | Resistor – programmable, peak current in 1Ω load, ROCP = 47kΩ | 14 | A | ||
IDCspkr | DC speaker protection current threshold | BTL current imbalance threshold | 1.5 | A | ||
IOCT | Overcurrent response time | Time from switching transition to flip-state induced by overcurrent | 150 | ns | ||
IPD | Output pulldown current of each half-bridge | Connected when RESET is active to provide bootstrap charge | 3 | mA | ||
AMPLIFIER STATIC DIGITAL SPECIFICATIONS | ||||||
VIH | High-level input voltage | MODE, OSC_IOP, OSC_IOM, RESET_AMP | 1.9 | V | ||
VIL | Low-level input voltage | MODE, OSC_IOP, OSC_IOM, RESET_AMP | 0.8 | V | ||
Ilkg | Input leakage current | MODE, OSC_IOP, OSC_IOM, RESET_AMP | 100 | μA | ||
AMPLIFIER OTW/SHUTDOWN (FAULT) | ||||||
RINT_PU | Internal pullup resistance, CLIP_OTW to DVDD, FAULT to DVDD | 20 | 26 | 32 | kΩ | |
VOH | High-level output voltage | Internal pullup resistor | 3 | 3.3 | 3.6 | V |
VOL | Low-level output voltage | IO = 4 mA | 200 | 500 | mV | |
Device fanout | CLIP_OTW, FAULT | No external pullup | 30 | devices |