JAJSFI3A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 3 Ω, 10% THD+N | 220 | W | ||
RL = 4 Ω, 10% THD+N | 175 | |||||
RL = 3 Ω, 1% THD+N | 175 | |||||
RL = 4 Ω, 1% THD+N | 140 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.008 | % | ||
Vn | Output integrated noise | A-weighted, AES17 filter, input capacitor grounded | 95 | μV | ||
|VOS| | Output offset voltage | Inputs AC coupled to GND | 20 | 60 | mV | |
SNR | Signal-to-noise ratio(1) | 108 | dB | |||
DNR | Dynamic range | 110 | dB | |||
Pidle | Power dissipation due to Idle losses (IPVDD_X) | PO = 0, 4 channels switching(2) | 0.75 | W |