JAJSFI3A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | AMTL | Reserved | AMTR | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | Reserved | |
6-4 | AMTL | R/W | 0 | Auto Mute Time for Left Channel – These bits specify the length of consecutive zero samples at left channel before the channel can be auto muted. The times shown are for 96 kHz sampling rate and will scale with other rates.
000: 11.5 ms
|
3 | Reserved | R/W | Reserved | |
2-0 | AMTR | R/W | 0 | Auto Mute Time for Right Channel – These bits specify the length of consecutive zero samples at right channel before the channel can be auto muted. The times shown are for 96 kHz sampling rate and will scale with other rates.
000: 11.5 ms
|