9.1.5.2 2 x BTL + 1 x PBTL Application
In this configuration one device is configured in two bridge-tied load (BTL) mode and the other device is configured in mono, parallel bridge-tied load (PBTL) mode. Example use cases for a 2 x BTL and 1 x PBTL hardware configuration include:
- 2.1 Speaker System, with left, right and subwoofer audio channels. In this setup, process left, right and subwoofer audio in one device and then send the subwoofer data from SDOUT to another device.
- 3-Way, Active Crossover Speaker, with one amplifier driving a tweeter and a mid-range speaker (BTL), and another (PBTL) driving a woofer or subwoofer. In this configuration, process everything in one device and send the subwoofer data from SDOUT to another device.