JAJSFI3A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
MSB | LSB | ||||||
1 | 0 | 0 | 1 | 0 | 1 | ADR | R/ W |
The TAS3251 device has 7 bits for the slave address. The last bit of the address byte is the device select bit which can be selected by setting the ADR pin either high or low. A maximum of two devices can be connected on the same bus at one time, which gives two options: 0x94 and 0x96. See table Table 16 for more details. Each TAS3251 device responds when it receives the slave address.
ADR Pin / Bit | I2C SLAVE ADDRESS + [R/W] |
---|---|
0 | 0x94 |
1 | 0x96 |