JAJSFI3A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
The familiar stereo mode of operation uses the TAS3251 device to amplify two independent signals, which represent the left and right portions of a stereo signal. These amplified left and right audio signals are presented on differential output pairs shown as SPK_OUTA± and SPK_OUTB±. The routing of the audio data which is presented on the SPK_OUTx outputs can be changed according to the Audio Process Flow which is used and the configuration of registers P0-R42-D[5:4] and P0-R42-D[1:0]. The familiar stereo mode of operation is shown in .
By default, the TAS3251 device is configured to output the Right frame of a I2S input on the Channel A output and the left frame on the Channel B output.