JAJSIU0C April 2020 – September 2023 TAS5441-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
f(SCL) | SCL clock frequency | 400 | kHz | ||
tr | Rise time for both SDA and SCL signals | 300 | ns | ||
tf | Fall time for both SDA and SCL signals | 300 | ns | ||
tw(H) | SCL pulse duration, high | 0.6 | µs | ||
tw(L) | SCL pulse duration, low | 1.3 | µs | ||
tsu(2) | Setup time for START condition | 0.6 | µs | ||
th(2) | START condition hold time before generation of first clock pulse | 0.6 | µs | ||
tsu(1) | Data setup time | 100 | ns | ||
th(1) | Data hold time | 0(1) | ns | ||
tsu(3) | Setup time for STOP condition | 0.6 | µs | ||
C(B) | Load capacitance for each bus line | 400 | pF |