SLAS846A May 2012 – March 2015 TAS5614LA
PRODUCTION DATA.
The TAS5614LA device is a feature optimized class-D power amplifier based on the TAS5614LA.
The TAS5614LA uses large MOSFETs for improved power efficiency and a novel gate drive scheme for reduced losses in idle and at low output signals leading to reduced heat sink size.
The unique preclipping output signal can be used to control a class-G power supply. This combined with the low idle loss and high power efficiency of the TAS5614LA leads to industry-leading levels of efficiency ensuring a super “green” system.
The TAS5614LA uses constant voltage gain. The internally matched gain resistors ensure a high Power Supply Rejection Ratio giving an output voltage only dependent on the audio input voltage and free from any power supply artifacts.
The high integration of the TAS5614LA makes the amplifier easy to use; and, using TI’s reference schematics and PCB layouts leads to fast design in time. The TAS5614LA is available in the space-saving, surface-mount, 44-pin HTSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5614LA | HTSSOP (44) | 14.00 mm × 6.10 mm |