JAJSFF9B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLL INPUT PARAMETERS | ||||||
fMCLKI | MCLK frequency | 2.8224 | 24.576 | MHz | ||
MCLK duty cycle | 40% | 50% | 60% | |||
tr / tf(MCLK) | Rise/fall time for MCLK | 5 | ns |