JAJSFF9B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
Left-justified (LJ) timing uses LRCK to define when the data being transmitted is for the left channel and when the data is for the right channel. LRCK is high for the left channel and low for the right channel. A bit clock running at 32 × fS, 48 × fS, or 64 × fS is used to clock in the data. The first bit of data appears on the data lines at the same time LRCK toggles. The data is written MSB-first and is valid on the rising edge of the bit clock. The DAP masks unused trailing data bit positions.
NOTE:
All data presented in two's-complement form with MSB first.NOTE:
All data presented in two's-complement form with MSB first.NOTE:
All data presented in two's-complement form with MSB first.