JAJSFF9B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
The clocks and data rates are automatically determined by the TAS5751M. The clock control register contains the autodetected clock status. Bits D7–D5 reflect the sample rate. Bits D4–D2 reflect the MCLK frequency.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | – | – | – | – | – | fS = 32-kHz sample rate |
0 | 0 | 1 | – | – | – | – | – | Reserved |
0 | 1 | 0 | – | – | – | – | – | Reserved |
0 | 1 | 1 | – | – | – | – | – | fS = 44.1/48-kHz sample rate(1) |
1 | 0 | 0 | – | – | – | – | – | fS = 16-kHz sample rate |
1 | 0 | 1 | – | – | – | – | – | fS = 22.05/24-kHz sample rate |
1 | 1 | 0 | – | – | – | – | – | fS = 8-kHz sample rate |
1 | 1 | 1 | – | – | – | – | – | fS = 11.025/12-kHz sample rate |
– | – | – | 0 | 0 | 0 | – | – | MCLK frequency = 64 × fS(2) |
– | – | – | 0 | 0 | 1 | 1 | – | MCLK frequency = 128 × fS(2) |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | MCLK frequency = 192 × fS(3) |
– | – | – | 0 | 1 | 1 | – | – | MCLK frequency = 256 × fS(1)(4) |
– | – | – | 1 | 0 | 0 | – | – | MCLK frequency = 384 × fS |
– | – | – | 1 | 0 | 1 | – | – | MCLK frequency = 512 × fS |
– | – | – | 1 | 1 | 0 | – | – | Reserved |
– | – | – | 1 | 1 | 1 | – | – | Reserved |
– | – | – | – | – | – | 0 | – | Reserved |
– | – | – | – | – | – | – | 0 | Reserved |