JAJSFF9B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
As shown in Table 9, the TAS5751M supports nine serial data modes. The default is 24-bit, I2S mode.
RECEIVE SERIAL DATA
INTERFACE FORMAT |
WORD LENGTH | D7–D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|
Right-justified | 16 | 0000 | 0 | 0 | 0 | 0 |
Right-justified | 20 | 0000 | 0 | 0 | 0 | 1 |
Right-justified | 24 | 0000 | 0 | 0 | 1 | 0 |
I2S | 16 | 000 | 0 | 0 | 1 | 1 |
I2S | 20 | 0000 | 0 | 1 | 0 | 0 |
I2S(1) | 24 | 0000 | 0 | 1 | 0 | 1 |
Left-justified | 16 | 0000 | 0 | 1 | 1 | 0 |
Left-justified | 20 | 0000 | 0 | 1 | 1 | 1 |
Left-justified | 24 | 0000 | 1 | 0 | 0 | 0 |
Reserved | 0000 | 1 | 0 | 0 | 1 | |
Reserved | 0000 | 1 | 0 | 1 | 0 | |
Reserved | 0000 | 1 | 0 | 1 | 1 | |
Reserved | 0000 | 1 | 1 | 0 | 0 | |
Reserved | 0000 | 1 | 1 | 0 | 1 | |
Reserved | 0000 | 1 | 1 | 1 | 0 | |
Reserved | 0000 | 1 | 1 | 1 | 1 |