JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | BTL mode, PVDD = 8 V, RL = 8 Ω, 7% THD | 3.9 | W | ||
BTL mode, PVDD = 8 V, RL = 8 Ω,10% THD | 4.2 | |||||
BTL mode, PVDD = 12 V, RL = 8 Ω, 7% THD | 8 | |||||
BTL mode, PVDD = 12 V, RL = 8 Ω,10% THD | 9.6 | |||||
BTL mode, PVDD = 18 V, RL = 8 Ω, 7% THD | 18.7 | |||||
BTL mode, PVDD = 18 V, RL = 8 Ω, 10% THD | 21.2 | |||||
BTL mode, PVDD = 24 V, RL = 8 Ω, 7% THD | 32.6 | |||||
BTL mode, PVDD = 24 V, RL = 8 Ω, 10% THD | 37.2 | |||||
BTL mode, PVDD = 24 V, RL = 6 Ω, 10% THD | 50 | |||||
PBTL mode, PVDD = 12 V, RL = 4 Ω, 7% THD | 16.5 | |||||
PBTL mode, PVDD = 12 V, RL = 4 Ω, 10% THD | 17.9 | |||||
PBTL mode, PVDD = 18 V, RL = 4 Ω, 7% THD | 37 | |||||
PBTL mode, PVDD = 18 V, RL = 4 Ω, 10% THD | 39.6 | |||||
PBTL mode, PVDD = 24 V, RL = 4 Ω, 10% THD | 66 | |||||
PBTL mode, PVDD = 24 V, RL = 4 Ω, 10% THD | 69.6 | |||||
SE Mode, PVDD = 12 V, RL = 4 Ω, 7% THD | 4.2 | |||||
SE Mode, PVDD = 12 V, RL = 4 Ω, 10% THD | 4.6 | |||||
SE Mode, PVDD = 18 V, RL = 4 Ω, 7% THD | 9.6 | |||||
SE Mode, PVDD = 18 V, RL = 4 Ω, 10% THD | 10.2 | |||||
SE Mode, PVDD = 24 V, RL = 4 Ω, 7% THD | 17.6 | |||||
SE Mode, PVDD = 24 V, RL = 4 Ω, 10% THD | 19 | |||||
THD+N | Total harmonic distortion + noise | PVDD = 8 V, PO = 1 W | 0.15% | |||
PVDD = 12 V, PO = 1 W | 0.03% | |||||
PVDD = 18 V, PO = 1 W | 0.04% | |||||
PVDD = 24 V, PO = 1 W | 0.1% | |||||
Vn | Output integrated noise (rms) | A-weighted | 46 | μV | ||
Cross-talk | PO = 0.25 W, f = 1 kHz (AD Mode) | –67 | dB | |||
SNR | Signal-to-noise ratio(1) | A-weighted, f = 1 kHz, maximum power at THD
< 1% |
104 | dB |