JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | Frequency, SCL | No wait states | 400 | kHz | ||
tw(H) | Pulse duration, SCL high | 0.6 | μs | |||
tw(L) | Pulse duration, SCL low | 1.3 | μs | |||
tr | Rise time, SCL and SDA | 300 | ns | |||
tf | Fall time, SCL and SDA | 300 | ns | |||
tsu1 | Setup time, SDA to SCL | 100 | ns | |||
th1 | Hold time, SCL to SDA | 0 | ns | |||
t(buf) | Bus free time between stop and start conditions | 1.3 | μs | |||
tsu2 | Setup time, SCL to start condition | 0.6 | μs | |||
th2 | Hold time, start condition to SCL | 0.6 | μs | |||
tsu3 | Setup time, SCL to stop condition | 0.6 | μs |