JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tw(RESET) | Pulse duration, RESET active | 100 | μs | ||
td(I2C_ready) | Time to enable I2C | 12 | ms |
NOTES:
On power up, it is recommended that the TAS5755M RESET be held LOW for at least 100 μs after DVDD has reached 3 V.