JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
The error bits are sticky and are not cleared by the hardware. This means that the software must clear the register (write zeroes) and then read them to determine if they are persistent errors.
Error Definitions:
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
1 | - | – | – | – | – | – | – | MCLK error |
– | 1 | – | – | – | – | – | – | PLL autolock error |
– | – | 1 | – | – | – | – | – | SCLK error |
– | – | – | 1 | – | – | – | – | LRCLK error |
– | – | – | – | 1 | – | – | – | Frame slip |
– | – | – | – | – | 1 | – | – | Clip indicator |
– | – | – | – | – | – | 1 | – | Overcurrent, overtemperature, or undervoltage errors |
– | – | – | – | – | – | – | 0 | Reserved |
0 | 0 | 0 | 0 | 0 | 0 | 0 | – | No errors(1) |